IESNA:LM-63-2002
[TEST]P951548
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20272
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2220.8 2425.6 2648.4 2885 3089.8 3261.4 3391.5 3467.6 3480 3442.6
3403.9 3401.1 3424.7 3475.9 3596.2 3896.5 4642.3 5761.7 6759.4 7526
8115.4 8671.7 9173.9 9645.8 9962.6 9506 7694.8 5382.6 3722.2 2503.1
1055.8 334.9 159.1 69.2 22.1 0 0
2220.8 2429.8 2665 2893.3 3099.5 3271.1 3409.4 3485.5 3496.6 3463.4
3420.5 3419.1 3437.1 3489.7 3612.8 3848.1 4490.1 5581.9 6694.3 7488.6
8101.6 8718.7 9190.5 9652.7 9994.5 9699.7 8022.7 5728.5 3900.7 2595.8
1123.6 363.9 185.4 81.6 29.1 0 0
2220.8 2427 2655.3 2875.3 3071.8 3235.1 3361 3439.9 3448.2 3419.1
3387.3 3381.8 3401.1 3453.7 3571.3 3791.3 4313 5296.8 6403.8 7264.4
7900.9 8570.6 9205.8 9788.3 10280.9 10422 9292.9 7231.2 4878.9 3168.7
1466.7 578.4 325.2 179.9 83 27.7 0
2220.8 2410.4 2622.1 2832.4 3009.6 3160.4 3280.8 3343 3363.8 3351.3
3327.8 3325 3341.6 3366.5 3435.7 3575.5 3813.5 4361.4 5296.8 6370.6
7325.3 8212.3 9117.2 9969.6 10784.6 11421.1 11851.4 11886 11141.6 8839.1
4967.5 1778.1 714 381.9 175.7 40.1 0
2220.8 2382.7 2569.5 2761.9 2929.3 3071.8 3185.3 3261.4 3296 3304.3
3302.9 3311.2 3334.7 3356.9 3401.1 3502.1 3679.3 3946.3 4445.8 5289.9
6392.7 7570.2 8754.7 9987.6 11004.6 11964.9 12907.2 13960.2 14780.7 14177.4
11216.3 6178.2 2431.2 1087.6 459.4 47 0
2220.8 2367.5 2532.2 2698.2 2850.4 2990.2 3103.6 3192.2 3240.6 3275.2
3300.1 3340.3 3401.1 3449.6 3495.2 3567.2 3720.8 3967.1 4343.4 4804.2
5483.6 6373.3 7386.2 8473.8 9596 10839.9 12229.2 13860.5 16107.7 17442.9
15958.2 11995.3 6524.2 2327.4 578.4 33.2 0
2220.8 2359.2 2521.1 2688.5 2836.6 2976.3 3096.7 3183.9 3236.5 3269.7
3304.3 3344.4 3402.5 3453.7 3507.7 3587.9 3737.4 3979.5 4358.7 4847.1
5498.8 6370.6 7359.9 8425.4 9569.7 10827.5 12247.1 13964.3 16104.9 17362.7
15741 11765.6 6492.3 2374.4 571.5 37.4 0
2220.8 2331.5 2464.4 2609.7 2749.4 2885 3006.8 3109.2 3182.5 3239.2
3298.7 3370.7 3449.6 3516 3581 3673.7 3823.2 4054.2 4397.4 4865.1
5460.1 6187.9 7061 8067 9204.4 10484.3 11881.8 13391.5 15245.6 16662.5
14725.4 9196.1 4171.9 1419.7 337.6 29.1 0
2220.8 2313.5 2413.2 2528 2652.6 2778.5 2903 3012.3 3111.9 3199.1
3290.4 3377.6 3460.6 3534 3617 3737.4 3910.3 4177.4 4578.7 5126.6
5851.7 6716.5 7719.7 8815.6 9930.8 11104.2 12309.4 13589.3 14862.3 15291.3
13586.6 9106.1 3917.3 1174.8 473.2 131.5 0
2220.8 2281.7 2353.7 2436.7 2540.5 2653.9 2764.6 2879.5 2984.6 3091.2
3199.1 3297.4 3380.4 3468.9 3563 3675.1 3849.5 4129 4560.7 5190.3
6009.4 6954.5 7966 8991.3 10012.5 11037.8 12093.6 13105 13565.8 12687.2
9990.3 5011.8 1353.3 513.4 279.5 77.5 0
2220.8 2248.5 2284.5 2342.6 2420.1 2504.5 2605.5 2703.8 2810.3 2909.9
3026.2 3138.2 3248.9 3365.2 3485.5 3629.4 3827.3 4134.5 4596.7 5287.1
6193.4 7268.6 8306.4 9200.2 9973.7 10705.7 11300.7 11441.8 10722.3 8760.2
5465.6 1998.1 401.3 123.1 42.9 15.2 0
2220.8 2231.9 2247.1 2291.4 2355.1 2425.6 2510 2597.2 2691.3 2792.3
2900.2 3010.9 3132.7 3257.2 3395.6 3561.6 3778.9 4098.5 4546.8 5161.2
5984.5 6939.3 7815.1 8360.3 8610.8 8656.4 8471 7884.3 6809.2 5220.7
3073.2 1046.1 238 67.8 19.4 8.3 0
2220.8 2209.8 2211.2 2234.7 2277.6 2330.2 2393.8 2461.6 2529.4 2593.1
2663.6 2728.7 2804.8 2878.1 2958.4 3055.2 3197.7 3421.9 3776.1 4292.2
4955 5627.5 6091.1 6156.1 5785.3 5096.2 4111 2886.4 1645.2 752.7
322.4 121.8 45.7 18 8.3 1.4 0
2220.8 2171 2142 2125.4 2111.5 2086.6 2043.7 1975.9 1886 1779.4
1657.7 1529 1400.3 1285.5 1196.9 1131.9 1084.8 1066.8 1159.5 1374
1612 1807.1 1796 1480.6 1037.8 691.9 478.8 333.5 222.8 138.4
87.2 55.3 27.7 11.1 2.8 0 0
2220.8 2135.1 2068.6 1985.6 1866.6 1718.6 1544.2 1349.1 1141.6 938.1
790.1 712.6 696 702.9 726.4 747.2 763.8 765.2 747.2 709.8
668.3 626.8 582.5 534.1 470.5 391.6 305.8 220 164.7 120.4
77.5 45.7 18 6.9 2.8 0 0
2220.8 2103.2 1984.2 1825.1 1606.5 1367.1 1116.6 895.3 768 725.1
702.9 683.5 668.3 653.1 644.8 639.3 632.4 617.1 583.9 535.5
487.1 438.6 391.6 337.6 283.7 236.6 202 171.6 135.6 92.7
47 23.5 11.1 4.2 0 0 0
2220.8 2071.4 1904 1649.4 1367.1 1080.7 855.1 769.3 744.4 723.7
702.9 682.2 661.4 640.7 610.2 575.6 535.5 488.4 437.2 387.4
340.4 298.9 265.7 239.4 214.5 191 166 131.5 89.9 60.9
40.1 22.1 9.7 4.2 0 0 0
2220.8 2052 1823.7 1526.2 1191.4 909.1 794.2 770.7 748.6 725.1
705.7 682.2 657.3 626.8 588.1 539.6 487.1 433.1 376.4 321
275.4 246.3 225.5 206.2 185.4 164.7 141.1 112.1 88.6 70.6
51.2 33.2 11.1 1.4 0 0 0
2220.8 2024.4 1746.2 1393.4 1047.5 842.7 797 774.9 752.7 729.2
708.5 686.3 660 624 575.6 524.4 462.2 399.9 332.1 283.7
251.8 232.5 217.2 200.6 182.6 160.5 132.8 109.3 91.3 72
52.6 33.2 9.7 0 0 0 0
2220.8 2021.6 1721.3 1342.2 992.1 834.4 805.3 781.8 758.3 736.1
714 689.1 662.8 624 577 514.7 444.2 373.6 315.5 271.2
243.5 225.5 208.9 191 170.2 143.9 114.8 95.5 77.5 59.5
40.1 22.1 5.5 0 0 0 0
2220.8 2021.6 1703.3 1314.5 968.6 834.4 810.8 787.3 761 736.1
714 690.5 664.2 629.6 585.3 524.4 449.7 375 311.3 264.3
236.6 220 203.4 184 160.5 127.3 98.2 81.6 66.4 49.8
31.8 12.5 1.4 0 0 0 0
2220.8 2028.5 1711.6 1318.7 968.6 834.4 810.8 787.3 762.4 738.9
715.4 691.9 666.9 633.7 589.5 521.7 446.9 369.4 305.8 260.1
235.2 218.6 200.6 182.6 157.7 119 92.7 77.5 60.9 44.3
27.7 9.7 0 0 0 0 0
